IESNA:LM-63-2002
[TEST]P1503850
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2606-836-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/28/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-SM4-03-LS-FS-D2W-XXXX-BRSS-XX-ND (2700K-800LM)
[LUMINAIRE]PrentaLux Fluxyn SM4 SURFACE MOUNT, DISC, NO DIFFUSER, BRASS REFLECTOR
[MORE]LIGHT LEVEL 2 - 800 NOMINAL LUMENS
[LAMP]SELECTABLE CCT - 2700K CCT, 90 CRI - DIM TO WARM (1800K)
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] INDOOR, ATRIUM, COMMERCIAL, HALLWAY, HOSPITALITY, HOTEL, OFFICE, RESIDENTIAL, DIRECT, DOWNLIGHT
[_SEARCH_MOUNTING] Ceiling, Surface, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]632
TILT=NONE
1 -1 1 37 1 1 1 -0.666667 -0.666667 0
1 1 8.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
320.1 318.7 318.7 315.9 314.5 310.3 304.8 299.2 293.6 286.7
278.3 271.4 261.6 251.9 239.4 224.1 207.4 189.3 171.2 151.7
130.8 109.9 89.1 69.6 50.1 32 18.1 8.4 7 5.6
5.6 4.2 2.8 2.8 1.4 0 0
